??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
THQA2075561
DLA Part Number
04005-08
Voltage Rating - 85°C
75 V
Voltage Rating-125°C
45.0 V
Cap Rating
565 µF
ESR
500 mΩ
Height
0.274 Inch
Mass
8 g
±10% Rating
Lead free
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.